IESNA:LM-63-2002
[TEST]P1504265
[MORE]TEST IS SCALED FROM IESNA LM-79-24 TEST DATA (G2-2602-677-19)
[TESTLAB]COOPER LIGHTING SOLUTIONS
[ISSUEDATE]7/31/2026
[MANUFAC] COOPER LIGHTING SOLUTIONS - PRENTALUX
[LUMCAT]PRLX-UHBS2-1218-MV-L8C5-U-A-04-CLER-PS (3000K_L18_Narrow_120V)
[LUMINAIRE]PrentaLux UHBS2 4-INCH SELECTABLE HIGH BAY 1218 LIGHT ENGINE, DOMIC CLEAR SHADE, NARROW DISTRIBUTION
[MORE]LIGHT LEVEL 1 - 18,000 LUMENS
[LAMP]3000K CCT, 80 CRI LEDS
[DRIVER]ELECTRONIC DRIVER
[_INPUT_ELECTRICAL]120 VOLTS
[_SEARCH_SOURCETYPE] LED
[_SEARCH_CRI] 80
[_SEARCH_COLORTEMP] 3000K
[_SEARCH_APPLICATION] Indoor, Architectural, Amusement, Corridor, Recreation, Decorative, Hotel, Hospitality, Office
[_SEARCH_MOUNTING] Ceiling, Suspended
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[_ABSOLUTELUMENS]16472
TILT=NONE
1 -1 1 73 1 1 1 -1.225 -1.225 -0.583333
1 1 122.9
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5
25 27.5 30 32.5 35 37.5 40 42.5 45 47.5
50 52.5 55 57.5 60 62.5 65 67.5 70 72.5
75 77.5 80 82.5 85 87.5 90 92.5 95 97.5
100 102.5 105 107.5 110 112.5 115 117.5 120 122.5
125 127.5 130 132.5 135 137.5 140 142.5 145 147.5
150 152.5 155 157.5 160 162.5 165 167.5 170 172.5
175 177.5 180
0
11322.4 11273 11202.2 11030.3 10758.4 10451.7 10105.7 9690 9200.1 8666.5
8063.2 7388 6669 5952.2 5266.9 4654.6 4136.6 3676 3332.2 3267.1
2870.5 2331.2 1721.2 1208.9 998.8 737 476.4 305.6 218 177.5
156.2 134.8 112.3 93.2 87.6 93.2 109 137.1 168.5 196.6
211.2 207.8 191 165.2 137.1 110.1 86.5 67.4 52.8 41.6
34.8 30.3 27 25.8 25.8 25.8 27 27 27 27
28.1 27 27 25.8 23.6 22.5 21.3 20.2 19.1 18
16.9 16.9 16.9
